??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22400.0086 Socket Pin
HELP_VARIABLE
Company
Halder
Description
EH 22400. - Socket Pins with spring-loaded balls
Bill of material
22400.0086 Socket Pin
BESTNR
Ref. No.
22400.0086
D1
0/-0.04
8 mm
L1
20 mm
D2
8.7 mm
D3
38 mm
D4
17.3 mm
L2
6.3 mm
L3
28.6 mm
L4
10.8 mm
AB
Locating hole H11
8
SG
shearing resistance, double
40 kN
ZU
Tensile force unlubricated
15 N
G
Weight
27 g
Embedded user actions